ZHCSMQ2O September   1989  – December 2020 TL7702B , TL7705B , TL7733B
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
    5. 6.5 Electrical Characteristics: TL77xxBC, TL77xxBI, and TL7705BQ
    6. 6.6 Switching Characteristics: TL77xxBC, TL77xxBI, and TL7705BQ
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Wide Supply-Voltage Range
      2. 8.3.2 Adjustable Pulse Duration
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 接收文档更新通知
    3. 12.3 支持资源
    4. 12.4 Trademarks
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • D|8
  • P|8
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics: TL77xxBC, TL77xxBI, and TL7705BQ

over operating free-air temperature range (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOH High-level output voltage, RESET IOH = –16 mA VCC – 1.5 V
VOL Low-level output voltage, RESET IOL = 16 mA 0.4 V
VREF Reference voltage, REF Iref = –500 µA, TA = 25°C 2.48 2.53 2.58 V
VIT– Negative-going input threshold voltage at SENSE input TL7702B TA = 25°C 2.505 2.53 2.555 V
TL7705B 4.5 4.55 4.6
TL7733B 3.03 3.08 3.13
TL7702B TA = full range(2) 2.48 2.53 2.58
TL7705B 4.45 4.55 4.65
TL7733B 3 3.08 3.16
VHYS Hysteresis, SENSE (VIT+ – VIT–) TL7702B VCC = 3.6 V to 18 V, TA = 25°C 10 mV
TL7705B 30
TL7733B 10
VRES Power-up reset voltage(3) IOL at RESET = 2 mA, TA = 25°C 1 V
II Input current RESIN VI = 0.4 V to VCC –10 µA
SENSE, TL7702B VI = VREF to 18 V –0.1 –2
IOH High-level output current, RESET VO = 18 V, see Figure 7-1 50 µA
IOL Low-level output current, RESET VO = 0 V, see Figure 7-1 –50 µA
ICC Supply current VSENSE = 15 V, RESIN ≥ 2 V 1.8 3 mA
VCC = 18 V, TA = full range(2) 3.5
All electrical characteristics are measured with 0.1-µF capacitors connected at REF, CT, and VCC to GND.
Full range is 0°C to 70°C for the C-suffix devices, –40°C to 85°C for the I-suffix devices, and –40°C to 125°C for the Q-suffix device.
This is the lowest voltage at which RESET becomes active.