ZHCSMQ2O September 1989 – December 2020 TL7702B , TL7705B , TL7733B
PRODUCTION DATA
TI recommends pullup and pulldown resistors of 10 kΩ.
To achieve a 2.6 ms time delay, use CT = 0.1 µF.
Both outputs of the TL770xB must be terminated with similar value resistors, even when only one is being used. This prevents unwanted plateauing in either output waveform during switching, which may be interpreted as an undefined state or delay system reset