ZHCSMQ2O September 1989 – December 2020 TL7702B , TL7705B , TL7733B
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CT | 3 | O | Timing capacitor input. The timing capacitor determines the time delay that the reset outputs remain active after the voltage at the SENSE input exceeds the positive-going threshold value. |
GND | 4 | — | Ground |
REF | 1 | O | Reference voltage. See Section 6.5 for reference voltage output and specification. |
RESET | 6 | O | Active high reset. See Figure 6-1 for RESET function and timing. |
RESET | 5 | O | Active low reset. See Figure 6-1 for RESET function and timing. |
RESIN | 2 | I | Reset input. When the Reset Input is low, the RESET output goes high and the RESET goes low. When the Reset Input is high, the RESET and RESET outputs are allowed to trigger based on the SENSE voltage. |
SENSE | 7 | I | Sense input. Voltage input to be supervised. See Figure 6-1 for SENSE function and timing. |
VCC | 8 | — | Supply voltage. See Section 6.3 for recommended voltage input range. |