ZHCSQR9A July 2022 – July 2023 TDP1204
PRODUCTION DATA
This mode is recommended in a source applications in which the GPU is aware of the TDP1204 presence and keeps its transmitter levels (VOD, de-emphasis and pre-shoot) fixed during HDMI 2.1 FRL link training. In this mode, the TDP1204 will provide an HDMI compliant signal at the HDMI receptacle.
In this mode, the TDP1204 will operate with a fixed RX EQ based on the value set by EQ0 and EQ1 pins.
In HDMI 2.1 FRL with limited redriver enabled, OUT_D[2:0] and OUT_CLK outputs will change based on the snooped value of TXFFE levels. Table 8-16 lists the TXFFE level used for each snooped value.
In HDMI 2.1 FRL with linear redriver enabled, OUT_D[2:0] and OUT_CLK outputs will function as described in Section 8.2.6.