ZHCSQR9A July 2022 – July 2023 TDP1204
PRODUCTION DATA
The TDP1204 will operate as a buffer when CTLE bypass is enabled. In pin-strap mode, this feature is disabled. In I2C mode, this feature is enabled when CTLEBYP_EN = 1h and GLOBAL_DCG = 2h. Any lane that has EQ setting of 0h will operate in CTLE bypass.