ZHCSQR9A July 2022 – July 2023 TDP1204
PRODUCTION DATA
Table 8-18 and Table 8-19 lists how the SCL/CFG0 and the SDA/CFG1 pins will be used to control the HDMI 1.4 termination, lane SWAP function, and the DisplayPort mode in pin-strap mode.
| SCL/CFG0 Pin | AC_EN Pin | TDP1204 Function |
|---|---|---|
| 0 | 0 | HDMI 1.4 termination is open if HDMI clock frequency ≤ fHDMI14_open |
| 0 | 0 | HDMI 1.4 termination is ≅300-Ω if HDMI clock frequency ≥ fHDMI14_300 |
| 1 | 0 | HDMI 1.4 termination is ≅300-Ω |
| 0 | 1 | Normal HDMI. Function determined by MODE pin. |
| 1 | 1 | DisplayPort mode. DDC snoop disabled. All four lanes enabled when HPD_IN is high. 12 Gbps CTLE used. |
| SDA/CFG1 Pin | TDP1204 Function |
|---|---|
| 0 | Normal Lane ordering |
| 1 | Lane Swap enabled |
The SCL/CFG0 is the only two-level pin that is continuously sampled in pin-strap mode. AC_EN, HPDOUT_SEL, and SDA/CFG1 will not be continuously sampled in pin-strap mode unless indicated otherwise.
The TDP1204 must be configured as a linear redriver when operating in DisplayPort mode.