ZHCSQR9A July 2022 – July 2023 TDP1204
PRODUCTION DATA
It may be necessary to incorporate an ESD component to protect the TDP1204 from electrostatic discharge (ESD). It is recommended that the ESD protection component has a breakdown voltage of ≥4.5 V and a clamp voltage of ≤4.3 V. A clamp voltage greater than 4.3 V will require a RESD on each high-speed differential pin. The ESD component should be placed near the HDMI connector.
| Manufacturer | Part Number |
|---|---|
| NXP | PUSB3FR4 |