ZHCSQR9A July 2022 – July 2023 TDP1204
PRODUCTION DATA
| Design Parameter | Value |
|---|---|
| VCC | 3.3-V (±5%) |
| VIO (1.2-V, 1.8-V, or 3.3-V LVCMOS levels) | 1.8-V |
| Maximum HDMI 2.1 FRL Datarate (6, 8, 10, or 12-Gbps) | 12-Gbps |
| Pin-strap or I2C mode (if I2C, then MODE = "F"). | Pin-strap |
| Pin Strap Mode.(MODE = "0", "R" or "1"). | Mode = "1" (Adaptive EQ with DDC Buffer support) |
| DDC Snoop Feature. (Y/N). Required when in pin strap. Optional in I2C mode. | Yes |
| SWAP function (Y / N). In pin strap mode controlled by SDA/CFG1 pin. | Yes. SDA/CFG1 pin = H. |
| DDC Level Shifter Support (Y / N) | Yes |
| HPD_IN to HPD_OUT Level Shifter Support (Y / N) | No, then HPD_OUT can be left floating. |
| Pre-Channel Length (Table 9-6 lists the length restrictions) | Length = 1 inches; Width = 4 mil. (≅ 1-dB at 6-GHz insertion loss) |
| Post-Channel Length (Table 9-6 lists the length restrictions) | Length = 6 inches; Width = 4 mil (≅ 6-dB at 6-GHz insertion loss) |
| Limited or linear redriver mode? | Linear redriver (LINEAR_EN pin = "F") recommended in sink application |
| TX is DC or AC-coupled to HDMI receptacle? | AC-coupled. AC_EN pin = High. |
| RX EQ (16 possible values. Value chosen based on pre-channel length). | EQ1 pin: "0" ADDR/EQ0 pin: "1" (2.7-dB) |
| CTLE Map (Map A, Map B or Map C). In pre-strap controlled by CTLEMAP_SEL pin. | For Sink application recommend Map B or C. |
| TX pre-emphasis. In pre-strap mode controlled by TXPRE pin. TX pre-emphasis control not supported in linear redriver mode. | Float TXPRE pin. |
| TX Swing. In pre-strap mode controlled by TXSWG pin. | Default TX swing level. Float TXSWG pin. |
| Symbol | Parameter | Condition | Min | Typ | Max | Units |
|---|---|---|---|---|---|---|
| RESD | External series resistor between ESD component and TDP1204 | 0 | 2.5 | Ω | ||
| LAB(1)(3) | PCB trace length from receptacle to TDP1204 | 0.75 | 2 | inches | ||
| LINTRA-AB | Intra-pair skew from receptacle to TDP1204 | 2 | mil | |||
| LCD(1) | PCB trace length from TDP1204 to sink | 1 | 6 | inches | ||
| LINTRA-CD | Intra-pair skew from TDP1204 to sink | 2 | mil | |||
| LCAP-TX | PCB trace length from TDP1204 to external CAC-TX capacitor | 0.3 | inches | |||
| LESD | PCB trace length from ESD component to receptacle | 0.5 | inches | |||
| LR_ESD | PCB trace length from RESD to ESD component | 0.25 | inches | |||
| LINTER-PAIR(3) | Inter-pair skew between all four channels (D0, D1, D2, and CLK) | 0.10 | inches | |||
| ILPCB | PCB trace insertion loss | 0.1 | 0.17 | dB / inch / GHz | ||
| ZPCB_AB | Differential impedance of LAB | 90 | 110 | Ω | ||
| ZPCB_CD | Differential impedance of LCD | 90 | 110 | Ω | ||
| VIAAB | Number of vias between receptacle and TDP1204 | 1 | VIA | |||
| VIACD | Number of vias between sink and TDP1204 | 2 | VIA | |||
| XTALK | Differential crosstalk between adjacent differential pairs on PCB. | ≦ 3-GHz | −24 | dB |