ZHCSQR9A July 2022 – July 2023 TDP1204
PRODUCTION DATA
The TDP1204 supports 1.2-V, 1.8-V, and 3.3-V LVCMOS levels. The VIO pin is used to select which voltage level is used for the following 2-level control pins: LV_DDC_SDA, LV_DDC_SCL, SCL/CFG0, and SDA/CFG1.
The AC_EN pin threshold is fixed at 3.3-V LVCMOS levels. EN pin threshold is fixed at 1.2-V LVCMOS threshold.
| VIO pin | LVCMOS Signaling Level |
|---|---|
| VALUE < 1.5-V | 1.2-V |
| 1.5-V < VALUE < 2.5-V | 1.8-V |
| VALUE > 2.5-V | 3.3-V |