ZHCSKP3J February 2019 – August 2021 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD_CORE | Supply voltage range for the core domain during OTP operation; OPP NOM (BOOT) | See Section 7.4 | V | |||
VDD_MCU | Supply voltage range for the core domain during OTP operation; OPP NOM (BOOT) | See Section 7.4 | V | |||
VPP_CORE | Supply voltage range for the eFuse ROM domain during normal operation | N/A | ||||
Supply voltage range for the eFuse ROM domain during OTP programming(1) | 1.71 | 1.8 | 1.89 | V | ||
VPP_MCU | Supply voltage range for the eFuse ROM domain during normal operation | N/A | ||||
Supply voltage range for the eFuse ROM domain during OTP programming(1) | 1.71 | 1.8 | 1.89 | V |