ZHCSKP3J February 2019 – August 2021 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
NO. | PARAMETER | DESCRIPTION | MODE(15) | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
133 MHz(16) | ||||||
FA0 | tw(be[x]nV) | Pulse duration, output lower-byte enable and command latch enable GPMC_BE0n_CLE, output upper-byte enable GPMC_BE1n valid time | Read | N(12) | ns | |
Write | N(12) | |||||
FA1 | tw(csnV) | Pulse duration, output chip select GPMC_CSn[i](13) low | Read | A(1) | ns | |
Write | A(1) | |||||
FA3 | td(csnV-advnIV) | Delay time, output chip select GPMC_CSn[i](13) valid to output address valid and address latch enable GPMC_ADVn_ALE invalid | Read | B(2)-2.55 | B(2)+2.65 | ns |
Write | B(2)-2.55 | B(2)+2.65 | ||||
FA4 | td(csnV-oenIV) | Delay time, output chip select GPMC_CSn[i](13) valid to output enable GPMC_OEn_REn invalid (Single read) | div_by_1_mode; | C(3)-2.55 | C(3)+2.65 | ns |
FA9 | td(aV-csnV) | Delay time, output address GPMC_A[27:1] valid to output chip select GPMC_CSn[i](13) valid | div_by_1_mode; | J(9)-2.55 | J(9)+2.65 | ns |
FA10 | td(be[x]nV-csnV) | Delay time, output lower-byte enable and command latch enable GPMC_BE0n_CLE, output upper-byte enable GPMC_BE1n valid to output chip select GPMC_CSn[i](13) valid | div_by_1_mode; | J(9)-2.55 | J(9)+2.65 | ns |
FA12 | td(csnV-advnV) | Delay time, output chip select GPMC_CSn[i](13) valid to output address valid and address latch enable GPMC_ADVn_ALE valid | div_by_1_mode; | K(10)-2.55 | K(10)+2.65 | ns |
FA13 | td(csnV-oenV) | Delay time, output chip select GPMC_CSn[i](13) valid to output enable GPMC_OEn_REn valid | div_by_1_mode; | L(11)-2.55 | L(11)+2.65 | ns |
FA16 | tw(aIV) | Pulse duration output address GPMC_A[26:1] invalid between 2 successive read and write accesses | div_by_1_mode; | G(7) | ns | |
FA18 | td(csnV-oenIV) | Delay time, output chip select GPMC_CSn[i](13) valid to output enable GPMC_OEn_REn invalid (Burst read) | div_by_1_mode; | I(8)-2.55 | I(8)+2.65 | ns |
FA20 | tw(aV) | Pulse duration, output address GPMC_A[27:1] valid - 2nd, 3rd, and 4th accesses | div_by_1_mode; | D(4) | ns | |
FA25 | td(csnV-wenV) | Delay time, output chip select GPMC_CSn[i](13) valid to output write enable GPMC_WEn valid | div_by_1_mode; | E(5)-2.55 | E(5)+2.65 | ns |
FA27 | td(csnV-wenIV) | Delay time, output chip select GPMC_CSn[i](13) valid to output write enable GPMC_WEn invalid | div_by_1_mode; | F(6)-2.55 | F(6)+2.65 | ns |
FA28 | td(wenV-dV) | Delay time, output write enable GPMC_WEn valid to output data GPMC_AD[15:0] valid | div_by_1_mode; | 2.65 | ns | |
FA29 | td(dV-csnV) | Delay time, output data GPMC_AD[15:0] valid to output chip select GPMC_CSn[i](13) valid | div_by_1_mode; | J(9)-2.55 | J(9)+2.65 | ns |
FA37 | td(oenV-aIV) | Delay time, output enable GPMC_OEn_REn valid to output address GPMC_AD[15:0] phase end | div_by_1_mode; | 2.65 | ns |