ZHCSKP3J February 2019 – August 2021 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
J1 | tc(TCK) | Cycle time minimum, TCK | 100 | ns | |
J2 | tw(TCKH) | Pulse width minimum, TCK high | 40 | ns | |
J3 | tw(TCKL) | Pulse width minimum, TCK low | 40 | ns | |
J4 | tsu(TDI-TCK) | Input setup time minimum, TDI valid to TCK high | 13 | ns | |
tsu(TMS-TCK) | Input setup time minimum, TMS valid to TCK high | 13 | ns | ||
J5 | th(TCK-TDI) | Input hold time minimum, TDI valid from TCK high | 7.7 | ns | |
th(TCK-TMS) | Input hold time minimum, TMS valid from TCK high | 7.7 | ns |