ZHCSJ48F December 2016 – December 2018 TDA2P-ABZ
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Table 3-1 shows a comparison between devices, highlighting the differences.
| Features | Device | ||||||
|---|---|---|---|---|---|---|---|
| TDA2PSxx | TDA2PHxx | ||||||
| TDA2PSXx | TDA2PHGx | TDA2PHFx | TDA2PHVx | TDA2PHAx | |||
| Features | |||||||
| CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value(5)(6) | 51 (0x33) | 42 (0x2A) | 41 (0x29) | 38 (0x26) | 37 (0x25) | ||
| Processors/ Accelerators | |||||||
| Speed Grades | T | R, D | U | R, D | R, D | ||
| Arm Dual Cortex-A15 Microprocessor Subsystem | MPU core 0 | Yes | Yes | Yes | Yes | Yes | |
| MPU core 1 | Yes | No | Yes | No | No | ||
| C66x VLIW DSP | DSP1
(with L1D ECC) |
Yes | Yes | Yes | Yes | Yes | |
| DSP2
(with L1D ECC) |
Yes | Yes | Yes | Yes | Yes | ||
| BitBLT 2D Hardware Acceleration Engine | BB2D | Yes | Yes | No | No | No | |
| Display Subsystem | VOUT1 | Yes(1) | Yes(1) | Yes(1) | Yes(1) | Yes(1) | |
| VOUT2 | Yes(1) | Yes(1) | Yes(1) | Yes(1) | Yes(1) | ||
| VOUT3 | Yes(1) | Yes(1) | Yes(1) | Yes(1) | Yes(1) | ||
| HDMI | Yes | Yes | Yes | Yes | Yes | ||
| Embedded Vision Engine | EVE1 | Yes | Yes | Yes | Yes | Yes | |
| EVE2 | Yes | Yes | Yes | Yes | Yes | ||
| Arm Dual Cortex-M4 Image Processing Unit | IPU1 | Yes | Yes | Yes | Yes | Yes | |
| IPU2 | Yes | Yes | Yes | Yes | Yes | ||
| Image Video Accelarator | IVA | Yes | Yes | Yes | Yes | No | |
| SGX544 Dual-Core 3D Graphics Processing Unit | GPU | Yes | Yes | No | No | No | |
| Imaging Subsystem with WDR & LDC (ISS) | ISP | Yes | Yes | Yes | Yes | No | |
| WDR & Mesh LDC(4) | Yes | Yes | Yes | Yes | No | ||
| CAL_B | Yes | Yes | Yes | Yes | No | ||
| Video Input Port | VIP1 | vin1a | Yes | Yes | Yes | Yes | Yes |
| vin1b | Yes | Yes | Yes | Yes | Yes | ||
| vin2a | Yes | Yes | Yes | Yes | Yes | ||
| vin2b | Yes | Yes | Yes | Yes | Yes | ||
| VIP2 | vin3a | Yes | Yes | Yes | Yes | Yes | |
| vin3b | Yes | Yes | Yes | Yes | Yes | ||
| vin4a | Yes | Yes | Yes | Yes | Yes | ||
| vin4b | Yes | Yes | Yes | Yes | Yes | ||
| VIP3 | vin5a | No | No | No | No | No | |
| vin6a | No | No | No | No | No | ||
| Video Processing Engine | VPE | Yes | Yes | Yes | Yes | Yes | |
| Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0
(CLK + 4 Data) |
No | No | No | No | No | |
| CSI2_1
(CLK + 2 Data) |
No | No | No | No | No | ||
| Program/Data Storage | |||||||
| On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512 KB | 512 KB | 512 KB | 512 KB | 512 KB | |
| OCMC_RAM2 | 1 MB | 1 MB | 1 MB | 1 MB | 1 MB | ||
| OCMC_RAM3 | 1 MB | 1 MB | 1 MB | 1 MB | 1 MB | ||
| General-Purpose Memory Controller | GPMC | Yes | Yes | Yes | Yes | Yes | |
| DDR2/DDR3/DDR3L Memory Controller(2) | EMIF1 (with R-mod-W ECC) | up to 2 GB | up to 2 GB | up to 2 GB | up to 2 GB | up to 2 GB | |
| EMIF2 | up to 2 GB | up to 2 GB | up to 2 GB | up to 2 GB | up to 2 GB | ||
| Dynamic Memory Manager | DMM | Yes | Yes | Yes | Yes | Yes | |
| Radio Support | |||||||
| Audio Tracking Logic | ATL | No | No | No | No | No | |
| Viterbi Coprocessor | VCP1 | No | No | No | No | No | |
| VCP2 | No | No | No | No | No | ||
| Peripherals | |||||||
| Controller Area Network Interface (CAN) | DCAN1(3) | Yes | Yes | Yes | Yes | Yes | |
| DCAN2(3) | Yes | Yes | Yes | Yes | Yes | ||
| MCAN with FD(3) | Yes | Yes | Yes | Yes | Yes | ||
| Enhanced DMA | EDMA | Yes | Yes | Yes | Yes | Yes | |
| System DMA | SDMA | Yes | Yes | Yes | Yes | Yes | |
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | Yes | Yes | Yes | Yes | Yes | |
| GMAC_SW[1] | Yes | Yes | Yes | Yes | Yes | ||
| General-Purpose IO | GPIO | up to 247 | up to 247 | up to 247 | up to 247 | up to 247 | |
| Inter-Integrated Circuit Interface | I2C | 5 | 5 | 5 | 5 | 5 | |
| System Mailbox Module | MAILBOX | 13 | 13 | 13 | 13 | 13 | |
| Media Local Bus | MLB | No | No | No | No | No | |
| Multi-Channel Audio Serial Port | McASP1 | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | |
| McASP2 | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | ||
| McASP3 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
| McASP4 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
| McASP5 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
| McASP6 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
| McASP7 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
| McASP8 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | Yes | Yes | Yes | Yes | Yes | |
| MMC2 | Yes | Yes | Yes | Yes | Yes | ||
| MMC3 | Yes | Yes | Yes | Yes | Yes | ||
| MMC4 | Yes | Yes | Yes | Yes | Yes | ||
| PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Yes | Yes | Yes | Yes | Yes | |
| PCIe_SS2 | Yes | Yes | Yes | Yes | Yes | ||
| SATA Gen2 Interface | SATA | Yes | Yes | Yes | Yes | Yes | |
| Real-Time Clock Subsystem | RTCSS | Yes | Yes | Yes | Yes | Yes | |
| Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem | PRU-ICSS | No | No | No | No | No | |
| Multichannel Serial Peripheral Interface | McSPI | 4 | 4 | 4 | 4 | 4 | |
| HDQ1W | HDQ1W | No | No | No | No | No | |
| Quad SPI | QSPI | Yes | Yes | Yes | Yes | Yes | |
| Spinlock Module | SPINLOCK | Yes | Yes | Yes | Yes | Yes | |
| Keyboard Controller | KBD | No | No | No | No | No | |
| Timers, General-Purpose | TIMER | 16 | 16 | 16 | 16 | 16 | |
| Timer, Watchdog | WATCHDOG TIMER | Yes | Yes | Yes | Yes | Yes | |
| Pulse-Width Modulation Subsystem | PWMSS1 | Yes | Yes | Yes | Yes | Yes | |
| PWMSS2 | Yes | Yes | Yes | Yes | Yes | ||
| PWMSS3 | Yes | Yes | Yes | Yes | Yes | ||
| Universal Asynchronous Receiver/Transmitter | UART | 10 | 10 | 10 | 10 | 10 | |
| Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD]) | Yes | Yes | Yes | Yes | Yes | |
| Universal Serial Bus (USB2.0) | USB2 (HighSpeed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | Yes | Yes | Yes | Yes | |
| USB3 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | Yes | Yes | ||
| USB4 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | Yes | Yes | ||