ZHCSJ48F December 2016 – December 2018 TDA2P-ABZ
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| PARAMETER | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| Signal Names in Mode 0: mmc1_clk, mmc1_cmd, mmc1_data[3:0] | |||||||
| Bottom Balls:W6 / Y6 / AA6 / Y4 / AA5 / Y3 | |||||||
| 1.8-V Mode | |||||||
| VIH | Input high-level threshold | 1.27 | V | ||||
| VIL | Input low-level threshold | 0.58 | V | ||||
| VHYS | Input hysteresis voltage | 50 (2) | mV | ||||
| IIN | Input current at each I/O pin | 30 | µA | ||||
| IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ . | 30 | µA | ||||
| IIN with pulldown enabled | Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS | 50 | 120 | 210 | µA | ||
| IIN with pullup enabled | Input current at each I/O pin with weak pullup enabled measured when PAD = 0 | 60 | 120 | 200 | µA | ||
| CPAD | Pad capacitance (including package capacitance) | 5 | pF | ||||
| VOH | Output high-level threshold (IOH = 2 mA) | 1.4 | V | ||||
| VOL | Output low-level threshold (IOL = 2 mA) | 0.45 | V | ||||
| 3.3-V Mode | |||||||
| VIH | Input high-level threshold | 0.625 × VDDS(1) | V | ||||
| VIL | Input low-level threshold | 0.25 × VDDS(1) | V | ||||
| VHYS | Input hysteresis voltage | 40 (2) | mV | ||||
| IIN | Input current at each I/O pin | 110 | µA | ||||
| IOZ | IOZ(IPAD Current) for BIDI cell. This current is contributed by the tristated driver leakage + input current of the Rx + weak pullup/pulldown leakage. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ . | 110 | µA | ||||
| IIN with pulldown enabled | Input current at each I/O pin with weak pulldown enabled measured when PAD = VDDS | 40 | 100 | 290 | µA | ||
| IIN with pullup enabled | Input current at each I/O pin with weak pullup enabled measured when PAD = 0 | 10 | 100 | 290 | µA | ||
| CPAD | Pad capacitance (including package capacitance) | 5 | pF | ||||
| VOH | Output high-level threshold (IOH = 2 mA) | 0.75 × VDDS(1) | V | ||||
| VOL | Output low-level threshold (IOL = 2 mA) | 0.125 × VDDS(1) | V | ||||