ZHCSJ48F December 2016 – December 2018 TDA2P-ABZ
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| J1 | tc(TCK) | Cycle time, TCK | 62.29 | ns | |
| J1H | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 24.92 | ns | |
| J1L | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 24.92 | ns | |
| J3 | tsu(TDI-TCK) | Input setup time, TDI valid to TCK high | 6.23 | ns | |
| tsu(TMS-TCK) | Input setup time, TMS valid to TCK high | 6.23 | ns | ||
| J4 | th(TCK-TDI) | Input hold time, TDI valid from TCK high | 31.15 | ns | |
| th(TCK-TMS) | Input hold time, TMS valid from TCK high | 31.15 | ns |