ZHCSJ48F December 2016 – December 2018 TDA2P-ABZ
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| FIELD PARAMETER | FIELD DESCRIPTION | VALUES | DESCRIPTION | |
|---|---|---|---|---|
| MARKING | ORDERABLE | |||
| a | Device evolution stage(1) | X | Contact TI | Prototype |
| P | Preproduction (production test flow, no reliability data) | |||
| BLANK | Production | |||
| BBBBB(3) | Base production part number | TDA2PS | ADAS 2nd Generation Super Tier | |
| TDA2PH | ADAS 2nd Generation High Tier | |||
| TDA2PM | ADAS 2nd Generation Mid Tier | |||
| TDA2PL | ADAS 2nd Generation Low Tier | |||
| I | Device Identity | A | Scene Analysis | |
| V | Scene Viewing | |||
| E | Ethernet Decode | |||
| R | Driver Recorder | |||
| F | Fusion | |||
| G | GFX enabled | |||
| X | ADAS Superset | |||
| D | DSP only | |||
| r | Device revision | BLANK | SR 1.0 | |
| z | Device Speed | A | Indicates the speed grade for each of the cores in the device. For more information see Section 3.1, Device Comparison Table. | |
| B | ||||
| D | ||||
| F | ||||
| N | ||||
| R | ||||
| U | ||||
| T | ||||
| Y | Device type | BLANK | General purpose (Prototype and Production) | |
| E | Emulation (E) devices | |||
| S | High-Security device, Secure Boot Supported | |||
| D | High security devices | |||
| T | Temperature(2) | I | Industrial: -40 °C to 85 °C (initial prototypes) | |
| Q | Full temp range: -40 °C to 125 °C | |||
| PPP | Package designator | ABZ | ABZ S-PBGA-N760 (23mm x 23mm) Package | |
| c | Carrier designator | N/A | BLANK | Tray |
| N/A | R | Tape & Reel | ||
| Q1 | Automotive Designator | BLANK | Does not meets automotive qualification | |
| Q1 | Meets Q100 equal requirements, with exceptions as specified in DM. | |||
| XXXXXXX | As marked | N/A | Lot Trace Code | |
| YYY | As marked | N/A | Production Code, For TI use only | |
| ZZZ | As marked | N/A | Production Code, For TI use only | |
| O | As marked | N/A | Pin one designator | |
| G1 | As marked | N/A | ECAT—Green package designator | |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.