ZHCSIP6B August 2019 – October 2021 TCAN1044-Q1 , TCAN1044V-Q1
PRODUCTION DATA
This is the normal operating mode of the TCAN1044-Q1. The CAN driver and receiver are fully operational and CAN communication is bi-directional. The driver is translating a digital input on the TXD input to a differential output on the CANH and CANL bus pins. The receiver is translating the differential signal from CANH and CANL to a digital output on the RXD output.