ZHCSIP6B August 2019 – October 2021 TCAN1044-Q1 , TCAN1044V-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Supply current Normal mode | Dominant | TXD = 0 V, STB = 0 V, RL = 60 Ω, CL = open See Figure 7-1 | 45 | 70 | mA | |
TXD = 0 V, STB = 0 V, RL = 50 Ω, CL = open See Figure 7-1 | 49 | 80 | mA | ||||
Recessive | TXD = VCC, STB = 0 V, RL = 50 Ω, CL = open See Figure 7-1 | 4.5 | 7.5 | mA | |||
Dominant with bus fault | TXD = 0 V, STB = 0 V, CANH = CANL = ±25 V, RL = open, CL = open See Figure 7-1 | 130 | mA | ||||
ICC | Supply current Standby mode Devices with VIO | TXD = STB = VIO, RL = 50 Ω, CL = open See Figure 7-1 | 0.2 | 1 | µA | ||
ICC | Supply current Standby mode Devices without VIO | TXD = STB = VCC, RL = 50 Ω, CL = open See Figure 7-1 | 14.5 | µA | |||
IIO | I/O supply current Normal mode | Dominant | TXD = 0 V, STB= 0 V RXD floating | 125 | 300 | µA | |
IIO | I/O supply current Normal mode | Recessive | TXD = 0 V, STB = 0 V RXD floating | 25 | 48 | µA | |
IIO | I/O supply current Standby mode | TXD = 0 V, STB = VIO RXD floating | 8.5 | 13.5 | µA | ||
UVVCC | Rising under voltage detection on VCC for protected mode | 4.2 | 4.4 | V | |||
UVVCC | Falling under voltage detection on VCC for protected mode | 3.5 | 4 | 4.25 | V | ||
UVVIO | Rising under voltage detection on VIO (Devices with VIO) | 1.56 | 1.65 | V | |||
UVVIO | Falling under voltage detection on VIO (Devices with VIO) | 1.4 | 1.51 | 1.59 | V |