4 Revision History
Changes from Revision A (December 2019) to Revision B (October 2021)
- 添加了特性 “提供功能安全型”Go
- 更改了简化版原理 图Go
- Changed Figure 9-2
Go
Changes from Revision * (August 2019) to Revision A (December 2019)
- 首次公开发布数据表Go
- Added SAE j2962-2 ESDGo
- Changed footnote to Tested according to IEC 62228-3:2019 CAN
Transceivers, Section 6.3; standard pulses parameters defined in ISO 7637-2
(2011)Go