ZHCSIP6B August 2019 – October 2021 TCAN1044-Q1 , TCAN1044V-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.3 | 6 | V |
VIO | Supply voltage I/O level shifter | –0.3 | 6 | V |
VBUS | CAN Bus IO voltage CANH and CANL | –58 | 58 | V |
VDIFF | Max differential voltage between CANH and CANL | –45 | 45 | V |
VLogic_Input | Logic input terminal voltage | –0.3 | 6 | V |
VRXD | RXD output terminal voltage range | –0.3 | 6 | V |
IO(RXD) | RXD output current | –8 | 8 | mA |
TJ | Operating virtual junction temperature range | –40 | 150 | °C |
TSTG | Storage temperature | –65 | 150 | °C |