ZHCSIP6B August 2019 – October 2021 TCAN1044-Q1 , TCAN1044V-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | System Level Electro-Static Discharge (ESD)(3) | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10650 Powered Contact Discharge |
±8000 | V |
SAE J2962-2 per ISO 10650 Powered Air Discharge | ±15000 | V | |||
VTran | ISO 7637 ISO Pulse Transients(1) | CAN bus terminals (CANH, CANL) | Pulse 1 | –100 | V |
Pulse 2a | 75 | V | |||
Pulse 3a | –150 | V | |||
Pulse 3b | 100 | V | |||
ISO 7637 Slow transients pulse(2) | CAN bus terminals (CANH, CANL) to GND | DCC slow transient pulse | ±85 | V |