ZHCSH19G November 2017 – December 2024 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002 | VSUP, INH(1) | ±4000 | V |
| All pins, except VSUP, INH(1) | ±6000 | V | |||
| CAN bus terminals (CANH, CANL)(2) | ±16000 | V | |||
| Charged device model (CDM) - SOIC | All terminals(3) | ±1500 | V | ||
| Charged device model (CDM) - DMT | All terminals(3) | ±500 | V | ||
| Corner terminals(3) | ±750 | V | |||
| Machine model (MM) | All terminals(4) | ±200 | V | ||