ZHCSH19G November 2017 – December 2024 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TXDRXD flag is set if the device detects that the TXD and RXD lines have been shorted together for t ≥tTXD_DTO. This fault is then indicated via the nFAULT terminal. The CAN driver is disabled until the TXDRXD fault is cleared.
This fault is only indicated in Normal mode and Silent mode.