ZHCSP69E August 2009 – May 2022 TCA9535
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tiv | Interrupt valid time | P port | INT | 4 | μs | |
| tir | Interrupt reset delay time | SCL | INT | 4 | μs | |
| tpv | Output data valid; For VCC = 2.3 V–5.5 V | SCL | P port | 200 | ns | |
| Output data valid; For VCC = 1.65 V–2.3 V | 300 | ns | ||||
| tps | Input data setup time | P port | SCL | 150 | ns | |
| tph | Input data hold time | P port | SCL | 1 | μs | |