ZHCST08A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPERATING CURRENT | ||||||
| IPVDD_IDLE | PVDD idle current | All channels playing, no audio input | 45 | 90 | mA | |
| IVBAT_IDLE | VBAT idle current | All channels playing, no audio input | 90 | 100 | mA | |
| IPVDD_STBY | PVDD standby current | STANDBYActive, VDD = 0 V | 0.5 | 1 | µA | |
| IVBAT_STBY | VBAT standby current | STANDBYActive, VDD = 0 V | 4 | 6 | µA | |
| IVDD | VDD supply current | All channels playing, –60-dB signal | 15 | 18 | mA | |
| OUTPUT POWER | ||||||
| PO_BTL | Output power per channel, BTL | 4 Ω, PVDD = 14.4 V, THD+N = 1%, TC = 75°C | 20 | 22 | W | |
| 4 Ω, PVDD = 14.4 V, THD+N = 10%, TC = 75°C | 25 | 27 | ||||
| 2 Ω, PVDD = 14.4 V, THD+N = 1%, TC = 75°C | 35 | 37 | ||||
| 2 Ω, PVDD = 14.4 V, THD+N = 10%, TC = 75°C | 42 | 47 | ||||
| 4 Ω, PVDD = 25 V, THD+N = 1%, TC = 75°C | 50 | 57 | ||||
| 4 Ω, PVDD = 25 V, THD+N = 10%, TC = 75°C | 70 | 75 | ||||
| PO_PBTL | Output power per channel in parallel mode, PBTL | 2 Ω, PVDD = 14.4 V, THD+N = 1%, TC = 75°C | 35 | 42 | W | |
| 2 Ω, PVDD = 14.4 V, THD+N = 10%, TC = 75°C | 45 | 53 | ||||
| 2 Ω, PVDD = 25 V, THD+N = 1%, TC = 75°C | 98 | 120 | ||||
| 2 Ω, PVDD = 25 V, THD+N = 10%, TC = 75°C | 138 | 150 | ||||
| EFFP | Power efficiency | 4 channels operating, 25-W output power/ch 4 Ω load, PVDD = 14.4 V, TC = 25°C | 86% | |||
| AUDIO PERFORMANCE | ||||||
| Vn | Output noise voltage | Zero input, A-weighting, gain level 1, PVDD = 14.4 V | 30 | µV | ||
| Zero input, A-weighting, gain level 2, PVDD = 14.4 V | 45 | |||||
| Zero input, A-weighting, gain level 3, PVDD = 25 V | 54 | |||||
| Zero input, A-weighting, gain level 4, PVDD = 25 V | 70 | |||||
| GAIN | Peak Output Voltage/dBFS | gain level 1, Register 0x01, bit 1-0 = 00 | 7.5 | V/FS | ||
| gain level 2, Register 0x01, bit 1-0 = 01 | 15 | |||||
| gain level 3, Register 0x01, bit 1-0 = 10 | 21 | |||||
| gain level 4, Register 0x01, bit 1-0 = 11 | 29 | |||||
| Crosstalk | Channel crosstalk | PVDD = 14.4 Vdc + 1 VRMS, f = 1 kHz | -97 | dB | ||
| PSRR | Power-supply rejection ratio | PVDD = 14.4 Vdc + 1 VRMS, f = 1 kHz | -80 | dB | ||
| THD+N | Total harmonic distortion + noise | 0.009% | ||||
| GVAR | Gain Variation | All gain levels | -0.5 | 0 | 0.5 | dB |
| GCH | Channel-to-channel gain variation | -0.5 | 0 | 0.5 | dB | |
| LINE OUTPUT PERFROMANCE | ||||||
| Vn_LINEOUT | LINE output noise voltage | Zero input, A-weighting, channel set to LINE MODE | 30 | µV | ||
| VO_LINEOUT | LINE output voltage | 0 dB input, channel set to LINE MODE | 5.5 | VRMS | ||
| THD+N | Line output total harmonic distortion + noise | VO = 2 VRMS , channel set to LINE MODE | 0.005% | |||
| DIGITAL INPUT PINS | ||||||
| VIH | Input logic level high | 70 | %VDD | |||
| VIL | Input logic level low | 30 | %VDD | |||
| IIH | Input logic current, high | VI = VDD | 15 | µA | ||
| IIL | Input logic current, low | VI = 0 | -15 | µA | ||
| PWM OUTPUT STAGE | ||||||
| FSW_SSΔ | PWM Spread-Spectrum Frequency Variation | 8% | ||||
| RDS(on) | FET drain-to-source resistance | Not including bond wire and package resistance | 90 | mΩ | ||
| OVER VOLTAGE (OV) PROTECTION | ||||||
| VPVDD_OV | PVDD overvoltage shutdown | 27.0 | 27.8 | 28.8 | V | |
| VPVDD_OV_HYS | PVDD overvoltage shutdown hysteresis | 0.8 | V | |||
| VVBAT_OV | VBAT overvoltage shutdown | 20 | 21.5 | 23 | V | |
| VVBAT_OV_HYS | VBAT overvoltage shutdown hysteresis | 0.4 | V | |||
| UNDER VOLTAGE (UV) PROTECTION | ||||||
| VBATUV | VBAT undervoltage shutdown | 4 | 4.5 | V | ||
| VBATUV_HYS | VBAT undervoltage shutdown hysteresis | 0.2 | V | |||
| PVDDUV | PVDD undervoltage shutdown | 4 | 4.5 | V | ||
| PVDDUV_HYS | PVDD undervoltage shutdown hysteresis | 0.2 | V | |||
| BYPASS VOLTAGES | ||||||
| VGVDD | Gate drive bypass pin voltage | 7 | V | |||
| VAVDD | Analog bypass pin voltage | 6 | V | |||
| VVCOM | Common bypass pin voltage | 2.5 | V | |||
| VVREG | Regulator bypass pin voltage | 5.5 | V | |||
| POWER-ON RESET(POR) | ||||||
| VPOR | VDD voltage for POR | 1.7 | 2.7 | V | ||
| VPOR_HY | VDD POR recovery hysteresis voltage | 0.5 | V | |||
| OVER TEMPERATURE (OT) PROTECTION | ||||||
| OTW(i) | Channel overtemperature warning | 150 | °C | |||
| OTSD(i) | Channel overtemperature shutdown | 175 | °C | |||
| OTW | Global junction overtemperature warning | 130 | °C | |||
| OTSD | Global junction overtemperature shutdown | 160 | °C | |||
| OTHYS | Overtemperature hysteresis | 15 | °C | |||
| LOAD OVER CURRENT PROTECTION | ||||||
| ILIM | Overcurrent cycle-by-cycle limit | OC Level 1 | 4.0 | 4.8 | A | |
| OC Level 2 | 6.5 | 7.2 | A | |||
| ISD | Overcurrent shutdown | OC Level 1, Any short to supply, ground, or other channels | 9 | A | ||
| OC Level 2, Any short to supply, ground, or other channels | 11 | A | ||||
| MUTE MODE | ||||||
| GMUTE | Output attenuation | 100 | dB | |||
| CLICK AND POP | ||||||
| VCP | Output click and pop voltage | ITU-R 2k filter, High-Z/MUTE to Play, Play to Mute/High-Z | 7 | mV | ||
| DC OFFSET | ||||||
| VOFFSET | Output offset voltage | 2 | 5 | mV | ||
| DC DETECT | ||||||
| DCFAULT | Output DC fault protection | 2 | 2.5 | V | ||
| DIGITAL OUTPUT PINS | ||||||
| VOH | Output voltage for logic level high | I = ±2 mA | 90 | %VDD | ||
| VOL | Output voltage for logic level low | I = ±2 mA | 10 | %VDD | ||
| tDELAY_CLIPDET | Signal delay when output clipping detected | 20 | µs | |||
| LOAD DIAGNOSTICS | ||||||
| S2P | Maximum resistance to detect a short from OUT pins to PVDD | 500 | Ω | |||
| S2G | Maximum resistance to detect a short from OUT pins to ground | 200 | Ω | |||
| SL | Shorted load detection tolerance | Other channels in Hi-Z | ±0.5 | Ω | ||
| OL | Open load | Other channels in Hi-Z | 40 | 70 | Ω | |
| TDC_DIAG | DC diagnostic time | All 4 Channels | 230 | ms | ||
| LO | Line output | 6 | kΩ | |||
| TLINE_DIAG | Line output diagnostic time | 40 | ms | |||
| ACIMP | AC impedance accuracy | Offset | ±0.5 | Ω | ||
| Gain linearity, ƒ = 19 kHz, RL = 2 Ω to 16 Ω | 0.25 | Ω | ||||
| TAC_DIAG | AC diagnostic time | All 4 Channels | 520 | ms | ||
| I2C_ADDR PINS | ||||||
| tI2C_ADDR | Time delay needed for I2C address set-up | 300 | µs | |||
| I2C CONTROL PORT | ||||||
| tBUS | Bus free time between start and stop conditions | 1.3 | µs | |||
| tHOLD1 | Hold time, SCL to SDA | 0 | ns | |||
| tHOLD2 | Hold time, start condition to SCL | 0.6 | µs | |||
| tSTART | I2C startup time after VDD power on reset | 12 | ms | |||
| tRISE | Rise time, SCL and SDA | 300 | ns | |||
| tFALL | Fall time, SCL and SDA | 300 | ns | |||
| tSU1 | Setup, SDA to SCL | 100 | ns | |||
| tSU2 | Setup, SCL to start condition | 0.6 | µs | |||
| tSU3 | Setup, SCL to stop condition | 0.6 | µs | |||
| tW(H) | Required pulse duration SCL high | 0.6 | µs | |||
| tW(L) | Required pulse duration SCL low | 1.3 | µs | |||
| SERIAL AUDIO PORT | ||||||
| MCLKDC, SCLKDC | Allowable input clock duty cycle | 0.45 | 0.5 | 0.55 | ||
| fMCLK | Supported MCLK frequencies | 128, 256, or 512 | 128 | 512 | xFS | |
| fMCLK_Max | Maximum frequency | 25 | MHz | |||
| tSCY | SCLK pulse cycle time | 40 | ns | |||
| tSCL | SCLK pulse-with LOW | 16 | ns | |||
| tSCH | SCLK pulse-with HIGH | 16 | ns | |||
| tRISE/FALL | Rise and fall time | <5 | ns | |||
| tSF | Required FSYNC to SCLK rising edge | 8 | ns | |||
| tFS | FSYNC rising edge to SCLK edge | 8 | ns | |||
| tDS | DATA set-up time | 8 | ns | |||
| tDH | DATA hold time | 8 | ns | |||
| ci | Input capacitance, pins MCLK, SCLK, FSYNC, SDIN1, SDIN2 | 10 | pf | |||
| TLA | Latency from input to output measured in FSYNC sample count | FSYNC = 44.1 kHz or 48 kHz | 30 | |||
| FSYNC = 96 kHz | 12 | |||||