ZHCST08A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
The Clip Window register is shown in Figure 9-41 and described in Table 9-37. The register value represents the minimum number of 100% duty-cycle PWM cycles in hexadecimal notation before Clip Detect is reported.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLIP_WINDOW_SEL[7:1] | |||||||
| R/W-00010100 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | CLIP_WINDOW_SEL[7:1] | R/W | 00010100 | 00010100: 20-100% duty-cycle PWM cycles before Clip Detect is triggered |