ZHCST08A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
The Miscellaneous Control 4 register is shown in Figure 9-44 and described in Table 9-40.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | BCLK_INV | HPF_CORNER[2:0] | |||||
| R/W-0100 | R/W-0 | R/W-000 | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0100 | RESERVED |
| 3 | BCLK_INV | R/W | 0 | 0: All other MCLK/BCLK frequency / phase use cases 1: Inverted MCLK/BCLK phase relationship when MCLK/BCLK run at the same frequency |
| 2-0 | HPF_CORNER[2:0] | R/W | 000 | 000: 3.7 Hz 001: 7.4 Hz 010: 15 Hz 011: 30 Hz 100: 59 Hz 101: 118 Hz 110: 235 Hz 111: 463 Hz |