ZHCST08A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
The DC Diagnostic Control 3 register is shown in Figure 9-22 and described in Table 9-18.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CH3 DC LDG SL | CH4 DC LDG SL | ||||||
| R/W-0001 | R/W-0001 | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–4 | CH3 DC LDG SL | R/W | 0001 | DC load diagnostics shorted-load threshold 0000: 0.5 Ω 0001: 1 Ω 0010: 1.5 Ω ... 1001: 5 Ω |
| 3–0 | CH4 DC LDG SL | R/W | 0001 | DC load diagnostics shorted-load threshold 0000: 0.5 Ω 0001: 1 Ω 0010: 1.5 Ω ... 1001: 5 Ω |