ZHCSMV1 December 2020 TAS5822M
PRODUCTION DATA
The familiar BTL mode of operation uses the TAS5822M device to amplify two independent signals, which represent the left and right portions of a stereo signal. The amplified left signal is presented on differential output pair shown as OUT_A+ and OUT_A-, the amplified right signal is presented on differential output pair shown as OUT_B+ and OUT_B-.