Configure ADR/
FAULT pin with proper setting for I2C device address.
Bring up power supplies (it does not matter if PVDD or DVDD comes up first).
Once all power supplies are stable, bring up the PDN
HIGH.
Once I2S clock are stable, configure the device via the
I2C control port based on the user cases (Make sure the
PDN pin = HIGH before I2C control port operating).