SLASEI6A October 2019 – December 2019 TAS2564
PRODUCTION DATA.
Interrupt Mask 6- Interrupt masks.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_MASK6[7] | RW | 1h | DSP DC detect flag mask
0b = Don't Mask 1b = Mask |
| 6 | Reserved | R | 0h | Reserved |
| 5 | Reserved | R | 0h | Reserved |
| 4 | Reserved | R | 0h | Reserved |
| 3 | Reserved | R | 0h | Reserved |
| 2 | Reserved | R | 0h | Reserved |
| 1 | Reserved | R | 0h | Reserved |
| 0 | Reserved | R | 0h | Reserved |