SLASEI6A October 2019 – December 2019 TAS2564
PRODUCTION DATA.
Latched interrupt readback.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0h | Reserved |
| 6 | Reserved | R | 0h | Reserved |
| 5 | INT_LTCH1[5] | R | 0h | Interrupt due to load diagnostic completion.
0b = Not completed 1b = Completed |
| 4-3 | INT_LTCH1[4_3] | R | 0h | Interrupt due to Load Diagnostic Mode Fault Status.
00b = Normal Load 01b = Open Load Detected 10b = Short Load Detected 11b = Reserved |
| 2 | INT_LTCH1[2] | R | 0h | Interrupt due to Brownout Protection Triggered shutdown.
0b = No interrupt 1b = Interrupt |
| 1 | INT_LTCH1[1] | R | 0h | Interrupt due to Brownout Protection Active flag.
0b = No interrupt 1b = Interrupt |
| 0 | INT_LTCH1[0] | R | 0h | Interrupt due to VBAT brown out detected flag.
0b = No interrupt 1b = Interrupt |