SLASEI6A October 2019 – December 2019 TAS2564
PRODUCTION DATA.
Boost Configure 3
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | Reserved | RW | 7h | Reserved |
| 3-2 | BST_LR[1:0] | RW | 2h | Slope of boost load regulation
00b = 4.4 A/V, load regulation = 0.914 V 01b = 3.67 A/V, load regulation = 1.095 V 10b = 2.93 A/V, load regulation = 1.37 V 11b = 1.95 A/V, load regulation = 2.056 V |
| 1 | Reserved | RW | 0h | Reserved |
| 0 | Reserved | R | 0h | Reserved |