SLASEI6A October 2019 – December 2019 TAS2564
PRODUCTION DATA.
Boost Configure 4
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | BST_SSL[1:0] | RW | 1h | Boost Soft Start Current Limit
00b = Disabled- no limit 01b = 1.2A 10b = 1.83A 11b = 2.44A |
| 5-0 | BST_ILIM[5:0] | RW | 39h | Boost peak current limit
00h = 1.206 A 01h = 1.273 A 02h = 1.340 A ... 0x3Dh = 5.293 A 0x3Eh = 5.36 A 0x3Fh = 5.427A |