ZHCSVF8C January 1977 – March 2024 SN75158
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low- to high-level output | See Figure 6-2 | Termination A | 16 | 25 | ns | |
| Termination B | 13 | 20 | |||||
| tPHL | Propagation delay time, high- to low-level output | See Figure 6-2 | Termination A | 10 | 20 | ns | |
| Termination B | 9 | 15 | |||||
| tTLH | Transition time, low-to-high-level output | See Figure 6-2 | Termination A | 4 | 20 | ns | |
| tTHL | Transition time, high- to low-level output | See Figure 6-2 | Termination A | 4 | 20 | ns | |
| Overshoot factor | See Figure 6-2 | Termination C | 10 | % | |||