ZHCSRC6Q November 1996 – December 2022 SN74LVCC3245A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA
VCCB |
Supply voltage | –0.5 | 6 | V | |
VI | Input voltage | All A ports(2) | –0.5 | VCCA + 0.5 | V |
All B ports(3) | –0.5 | VCCB + 0.5 | |||
Except I/O ports(2) | –0.5 | VCCA + 0.5 | |||
VO | Output voltage(3) | All A ports | –0.5 | VCCA + 0.5 | V |
All B ports | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
RθJA | Junction-to-ambient thermal resistance |
DW |
46 |
°C/W | |
NS |
65 |
||||
Tstg | Storage temperature | –65 | 150 | °C |