ZHCSRC6Q November   1996  – December 2022 SN74LVCC3245A

PRODMIX  
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
    6. 6.6 Switching Characteristics
    7. 6.7 Operating Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 A Port (VCCA = 2.5 V ± 0.2 V and VCCB = 3.3 V ± 0.3 V)
    2. 7.2 B Port (VCCA = 2.5 V ± 0.2 V and VCCB = 3.3 V ± 0.3 V)
    3. 7.3 B Port (VCCA = 3.6 V and VCCB = 5.5 V)
    4. 7.4 A and B Port (VCCA and VCCB = 3.6 V)
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1.      Application and Implementation
        1. 9.1 Application Information
        2. 9.2 Typical Application
          1. 9.2.1 Design Requirements
          2. 9.2.2 Detailed Design Procedure
          3. 9.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power-Up Considerations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DBQ|24
  • NS|24
  • DW|24
  • DB|24
  • PW|24
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

The SN74LVCC3245A device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so the buses are effectively isolated. The control circuitry (DIR, OE) is powered by VCCA.