ZHCSRC6Q November   1996  – December 2022 SN74LVCC3245A

PRODMIX  
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
    6. 6.6 Switching Characteristics
    7. 6.7 Operating Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 A Port (VCCA = 2.5 V ± 0.2 V and VCCB = 3.3 V ± 0.3 V)
    2. 7.2 B Port (VCCA = 2.5 V ± 0.2 V and VCCB = 3.3 V ± 0.3 V)
    3. 7.3 B Port (VCCA = 3.6 V and VCCB = 5.5 V)
    4. 7.4 A and B Port (VCCA and VCCB = 3.6 V)
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1.      Application and Implementation
        1. 9.1 Application Information
        2. 9.2 Typical Application
          1. 9.2.1 Design Requirements
          2. 9.2.2 Detailed Design Procedure
          3. 9.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power-Up Considerations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DBQ|24
  • NS|24
  • DW|24
  • DB|24
  • PW|24
散热焊盘机械数据 (封装 | 引脚)
订购信息

B Port (VCCA = 2.5 V ± 0.2 V and VCCB = 3.3 V ± 0.3 V)

GUID-CED5CC41-152C-4160-88D4-353B793E31EB-low.gif
CL includes probe and jig capacitance.
Waveform 1 is for an output with internal conditions such that the output is low, except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high, except when disabled by the output control.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 10 MHz, ZO = 50 Ω, tr ≤ 2 ns,
tf ≤ 2 ns.
The outputs are measured one at a time, with one transition per measurement.
tPLZ and tPHZ are the same as tdis.
tPZL and tPZH are the same as ten.
tPLH and tPHL are the same as tpd.
All parameters and waveforms are not applicable to all devices.
Figure 7-2 Load Circuit and Voltage Waveforms