ZHCSRE4C june 2005 – december 2022 SN74LVC8T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC8T245 is voltage level translator that can operate from 1.65 V to 5.5 V (VCCA and VCCB). The signal translation between 1.65 V and 5.5 V requires direction control and output enable control. When OE is low and DIR is high, data transmission is from A to B. When OE is low and DIR is low, data transmission is from B to A. When OE is high, both output ports will be high-impedance. For voltage level translation below 1.65V, see TI AXC products.
| CONTROL INPUTS(1) | OUTPUT CIRCUITS | OPERATION | ||
|---|---|---|---|---|
| OE | DIR | A PORT | B PORT | |
| L | L | Enabled | Hi-Z | B data to A bus |
| L | H | Hi-Z | Enabled | A data to B bus |
| H | X | Hi-Z | Hi-Z | Isolation |