SLVSJB2 July 2025 SN74LV8T374
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VOH | IOH = -50µA | 1.65V to 5.5V | VCC-0.1 | VCC - 0.01 | V | |
| IOH = -2mA | 1.65V to 2V | 1.21 | 1.7 (1) | |||
| IOH = -3mA | 2.25V to 2.75V | 1.93 | 2.4(1) | |||
| IOH = -5.5mA | 3V to 3.6V | 2.49 | 3.08(1) | |||
| IOH = -8mA | 4.5V to 5.5V | 3.95 | 4.65(1) | |||
| VOL | IOL = 50µA | 1.65V to 5.5V | 0.01 | 0.1 | V | |
| IOL = 2mA | 1.65V to 2V | 0.1(1) | 0.25 | |||
| IOL = 3mA | 2.25V to 2.75V | 0.15(1) | 0.2 | |||
| IOL = 5.5mA | 3V to 3.6V | 0.2(1) | 0.25 | |||
| IOL = 8mA | 4.5V to 5.5V | 0.3(1) | 0.35 | |||
| II | VI = 0V or VCC | 0V to 5.5V | ±0.001 | ±1 | µA | |
| ICC | VI = 0V or VCC, IO = 0; open on loading | 1.65V to 5.5V | 0.2 | 20 | µA | |
| ΔICC | One input at 0.3V or 3.4V, other inputs at 0 or VCC, IO = 0 | 5.5V | 0.1 | 1.5 | mA | |
| One input at 0.3V or 1.1V, other inputs at 0 or VCC, IO = 0 | 1.8V | 3.4 | 20 | µA | ||
| IOZ | VO = VCC or GND and VCC = 5.5V | 5.5V | ±2.5 | µA | ||
| CI | VI = VCC or GND | 5V | 10 | pF | ||
| CO | VO = VCC or GND | 5V | pF | |||
| CPD | No load, F = 1MHz | 5V | pF | |||
| VPOR | VCC ramp rate of 6µs/V to 100ms/V | 1.65V to 5.5V | 1.5 | V | ||