SLVSJB2 July 2025 SN74LV8T374
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| OE | 1 | I | Output enable, active low |
| 1Q | 2 | O | Output for channel 1 |
| 1D | 3 | I | Input for channel 1 |
| 2D | 4 | I | Input for channel 2 |
| 2Q | 5 | O | Output for channel 2 |
| 3Q | 6 | O | Output for channel 3 |
| 3D | 7 | I | Input for channel 3 |
| 4D | 8 | I | Input for channel 4 |
| 4Q | 9 | O | Output for channel 4 |
| CLK | 10 | G | Clock input |
| LE | 11 | I | Latch enable |
| 5Q | 12 | O | Output for channel 5 |
| 5D | 13 | I | Input for channel 5 |
| 6D | 14 | I | Input for channel 6 |
| 6Q | 15 | O | Output for channel 6 |
| 7Q | 16 | O | Output for channel 7 |
| 7D | 17 | I | Input for channel 7 |
| 8D | 18 | I | Input for channel 8 |
| 8Q | 19 | O | Output for channel 8 |
| VCC | 20 | P | Postive supply |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | |