ZHCSJ32C December 2018 – September 2020 SN74AXCH1T45
PRODUCTION DATA
The SN74AXCH1T45 device can be used in level-translation applications for interfacing devices or systems with one another when they are operating at different interface voltages. The maximum data rate can be up to 500 Mbps when the device translate signals from 1.8 V to 3.3 V.