SCES590E JULY 2004 – March 2018 SN74AUP1G06
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 0.8 | 3.6 | V | |
| VIH | High-level input voltage | VCC = 0.8 V | VCC | V | |
| VCC = 1.1 V to 1.95 V | 0.65 × VCC | ||||
| VCC = 2.3 V to 2.7 V | 1.6 | ||||
| VCC = 3 V to 3.6 V | 2 | ||||
| VIL | Low-level input voltage | VCC = 0.8 V | 0 | V | |
| VCC = 1.1 V to 1.95 V | 0.35 × VCC | ||||
| VCC = 2.3 V to 2.7 V | 0.7 | ||||
| VCC = 3 V to 3.6 V | 0.9 | ||||
| VI | Input voltage | 0 | 3.6 | V | |
| VO | Output voltage | 0 | 3.6 | V | |
| IOL | Low-level output current | VCC = 0.8 V | 20 | µA | |
| VCC = 1.1 V | 1.1 | mA | |||
| VCC = 1.4 V | 1.7 | ||||
| VCC = 1.65 V | 1.9 | ||||
| VCC = 2.3 V | 3.1 | ||||
| VCC = 3 V | 4 | ||||
| Δt/Δv | Input transition rise or fall rate | VCC = 0.8 V to 3.6 V | 200 | ns/V | |
| TA | Operating free-air temperature | –40 | 85 | °C | |