SCES590E JULY 2004 – March 2018 SN74AUP1G06
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| tpd | Propagation delay time | A | Y | VCC = 0.8 V | TA = 25°C | 25.3 | ns | |||
| VCC = 1.2 V ± 0.1 V | TA = 25°C | 7.6 | 12 | 16 | ||||||
| TA = –40°C to +85°C | 5.6 | 19.3 | ||||||||
| VCC = 1.5 V ± 0.1 V | TA = 25°C | 5.9 | 7.6 | 10.1 | ||||||
| TA = –40°C to +85°C | 4.3 | 12 | ||||||||
| VCC = 1.8 V ± 0.15 V | TA = 25°C | 4.8 | 7.4 | 10.7 | ||||||
| TA = –40°C to +85°C | 3.6 | 11 | ||||||||
| VCC = 2.5 V ± 0.2 V | TA = 25°C | 3.7 | 5.4 | 7.1 | ||||||
| TA = –40°C to +85°C | 2.8 | 7.8 | ||||||||
| VCC = 3.3 V ± 0.3 V | TA = 25°C | 3.2 | 6.5 | 10.5 | ||||||
| TA = –40°C to +85°C | 2.5 | 10.8 | ||||||||