SCES590E JULY 2004 – March 2018 SN74AUP1G06
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| tpd | Propagation delay time | A | Y | VCC = 0.8 V | TA = 25°C | 15.1 | ns | |||
| VCC = 1.2 V ± 0.1 V | TA = 25°C | 3.6 | 12 | 11.2 | ||||||
| TA = –40°C to +85°C | 2.7 | 14.1 | ||||||||
| VCC = 1.5 V ± 0.1 V | TA = 25°C | 2.9 | 4.3 | 7 | ||||||
| TA = –40°C to +85°C | 2.2 | 8.6 | ||||||||
| VCC = 1.8 V ± 0.15 V | TA = 25°C | 2.7 | 3.9 | 5.4 | ||||||
| TA = –40°C to +85°C | 1.8 | 6.7 | ||||||||
| VCC = 2.5 V ± 0.2 V | TA = 25°C | 2.1 | 2.9 | 3.8 | ||||||
| TA = –40°C to +85°C | 1.4 | 4.5 | ||||||||
| VCC = 3.3 V ± 0.3 V | TA = 25°C | 1.7 | 3 | 4.5 | ||||||
| TA = –40°C to +85°C | 1.2 | 4.9 | ||||||||