ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
The maximum (or worst-case) power consumption of the SN65LVDS302 is tested using the two different test pattern shown in table. Test patterns consist of sixteen 30-bit receive words in 1-channel mode, eight 30-bit receive words in 2-channel mode, and five 30-bit receive words in 3-channel mode. The pattern repeats itself throughout the entire measurement. It is assumed that every possible code on RGB outputs has the same probability to occur during typical device operation.
| WORD | TEST PATTERN: R[7:4], R[3:0], G[7:4], G[3:0], B[7–4], B[3–0], 0, VS, HS, DE |
|---|---|
| 1 | 0xAAAAAA5 |
| 2 | 0x5555555 |
| WORD | TEST PATTERN: R[7:4], R[3:0], G[7:4], G[3:0], B[7–4], B[3–0], 0, VS, HS, DE |
|---|---|
| 1 | 0x0000000 |
| 2 | 0xFFFFFF7 |