ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | NO. | I/O | |
CMOS | |||
B0 to B7 | See (1) | CMOS Out | Blue pixel data |
G0 to G7 | See (1) | CMOS Out | Green pixel data |
R0 to R7 | See (1) | CMOS Out | Red pixel data |
CPE | J9 | CMOS Out | Channel parity error This output indicates the detection of a parity error by generating an output high-pulse for half of a PCLK clock cycle; this allows counting parity errors with a simple counter. 0: no error high-pulse: bit error detected |
CPOL | H1 | CMOS In |
Output clock polarity selection: 0: rising edge clocking 1: falling edge clocking |
DE | J8 | CMOS Out | Data Enable |
F/S | G8 | CMOS In |
CMOS bus rise time select: 1: fast output rise time 0: slow output rise time |
HS | H9 | CMOS Out | Horizontal sync |
LS0 | C1 | CMOS In | Link select: determines active SubLVDS Data Links and PLL Range) (see Table 8-1) |
LS1 | D2 | ||
PCLK | G9 | CMOS Out | Output Pixel Clock; rising or falling clock polarity is selected by control input CPOL |
RXEN | J7 | CMOS In |
Disables the CMOS Drivers and turns off the PLL, putting device in shutdown mode.(2) 1: Receiver enabled 0: Receiver disabled (shutdown) |
SWAP | J2 | CMOS In |
Bus swap: swaps the bus pins to allow device placement on top or bottom of PCB. See pinout drawing and Table 5-2 for pin assignments. 0: data output from R7 to B0 1: data output from B0 to R7 |
VS | H8 | CMOS Out | Vertical sync |
SUBLVDS | |||
CLK+, CLK– | J3, J4 | SubLVDS In | SubLVDS input pixel clock (polarity is fixed) |
D0+, D0– | J5, J6 | SubLVDS In | SubLVDS data link (active during normal operation) |
D1+, D1– | F1, G1 | SubLVDS In | SubLVDS data link (active during normal operation when LS0 = high and LS1 = low, or LS0 = low and LS1 = high; high impedance if LS0 = LS1 = low); input can be left open if unused. |
D2+, D2– | D1, E1 | SubLVDS In | SubLVDS data link (active during normal operation when LS0 = low and LS1 = high, high-impedance when LS1 = low); input can be left open if unused. |
POWER SUPPLY | |||
VDD | C2, C4, C6, D7 to G7 |
Power Supply | Supply voltage |
VDDLVDS | H2, H5 | Power Supply | SubLVDS I/O supply voltage |
VDDPLLA | H3 | Power Supply | PLL analog supply voltage |
VDDPLLD | F2 | Power Supply | PLL digital supply voltage |
GND | A1, A9, C5, C7, D3 to D6, E3 to E6, F3 to F6, G3 to G6, H7 |
Ground | Supply ground |
GNDLVDS | G2, H6, J1 | Ground | SubLVDS ground |
GNDPLLA | H4 | Ground | PLL analog ground |
GNDPLLD | E2 | Ground | PLL digital ground |
SIGNAL | SWAP(1) | PIN | SIGNAL | SWAP(1) | PIN | SIGNAL | SWAP(1) | PIN | ||
---|---|---|---|---|---|---|---|---|---|---|
B0 | L | F9 | G0 | L | B9 | R0 | L | A5 | ||
H | B1 | H | B5 | H | C8 | |||||
B1 | L | F8 | G1 | L | B8 | R1 | L | B4 | ||
H | A2 | H | A6 | H | C9 | |||||
B2 | L | E9 | G2 | L | A8 | R2 | L | A4 | ||
H | B2 | H | B6 | H | D8 | |||||
B3 | L | E8 | G3 | L | B7 | R3 | L | B3 | ||
H | A3 | H | A7 | H | D9 | |||||
B4 | L | D9 | G4 | L | A7 | R4 | L | A3 | ||
H | B3 | H | B7 | H | E8 | |||||
B5 | L | D8 | G5 | L | B6 | R5 | L | B2 | ||
H | A4 | H | A8 | H | E9 | |||||
B6 | L | C9 | G6 | L | A6 | R6 | L | A2 | ||
H | B4 | H | B8 | H | F8 | |||||
B7 | L | C8 | G7 | L | B5 | R7 | L | B1 | ||
H | A5 | H | B9 | H | F9 |