ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltages | 1.65 | 1.8 | 1.95 | V | |
VDDPLLA | ||||||
VDDPLLD | ||||||
VDDLVDS | ||||||
VDDn(PP) | Supply voltage noise magnitude 50 MHz (all supplies) | Test set-up see Figure 7-1 | mV | |||
fCLK ≤ 50 MHz; f(noise) = 1 Hz to 2 GHz | 100 | |||||
fCLK > 50 MHz; f(noise) = 1 Hz to 1 MHz | 100 | |||||
fCLK > 50 MHz; f(noise) > 1 MHz | 40 | |||||
TA | Operating free-air temperature | –40 | 85 | °C | ||
CLK+ and CLK– | ||||||
fCLK± | Input Pixel clock frequency | 1-Channel receive mode, see Figure 8-4 | 4 | 15 | MHz | |
2-Channel receive mode, see Figure 8-5 | 8 | 30 | ||||
3-Channel receive mode, see Figure 8-6 | 20 | 65 | ||||
Standby mode(2), see Figure 7-10 | 500 | kHz | ||||
tDUTCLK | CLK Input Duty Cycle | 35% | 65% | |||
D0+, D0–, D1+, D1–, D2+, D2–, CLK+, and CLK– | ||||||
|VID| | Magnitude of differential input voltage | |VD0+ – VD0–|, |VD1+ – VD1–|, |VD2+ – VD2–|, |VCLK+ – VCLK–| during normal operation | 70 | 200 | mV | |
VICM | Input voltage common mode range | Receive or Acquire mode | 0.6 | 1.2 | V | |
Stand-by mode | 0.9 × VDDLVDS | |||||
ΔVICM | Input voltage common mode variation between all SubLVDS inputs | VICM(n) – VICM(m) with n = {D0, D1, D2, or CLK} and m = {D0, D1, D2, or CLK} | –100 | 100 | mV | |
ΔVID | Differential input voltage amplitude variation between all SubLVDS inputs | VID(n) – VID(m) with n = {D0, D1, D2, or CLK} and m = {D0, D1, D2, or CLK} | –10% | 10% | ||
tR/F | Input rise and fall time | RXEN at VDD; see figure 10 | 800 | ps | ||
ΔtR/F | Input rise or fall time mismatch between all SubLVDS inputs | tR(n) – tR(m) and tF(n) – tF(m) with n = {D0, D1, D2, or CLK} and m = {D0, D1, D2, or CLK} | –100 | 100 | ps | |
LS0, LS1, CPOL, SWAP, RXEN, F/S | ||||||
VICMOSH | High-level input voltage | 0.7 × VDD | VDD | V | ||
VICMOSL | Low-level input voltage | 0 | 0.3 × VDD | V | ||
tinRXEN | RXEN input pulse duration | 10 | μs | |||
R[7:0], G[7:0], B[7:0], VS, HS, PCLK, CPE | ||||||
CL | Output load capacitance | 10 | pF |