ZHCSRC9I August 1987 – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B
PRODUCTION DATA
| INPUT D |
ENABLE DE |
OUTPUTS | |
|---|---|---|---|
| A | B | ||
| H | H | H | L |
| L | H | L | H |
| X | L | Z | Z |
| DIFFERENTIAL INPUTS A–B |
ENABLE RE |
OUTPUT R |
|---|---|---|
| VID ≥ 0.2 V | L | H |
| –0.2 V < VID < 0.2 V | L | ? |
| VID ≤ –0.2 V | L | L |
| X | H | Z |
| Inputs open | L | H |