ZHCSRC9I August 1987 – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18 mA | –1.5 | V | |||
| VO | Output voltage | IO = 0 | 0 | 6 | V | ||
| |OD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | ||
| |VOD2| | Differential output voltage | RL = 100 Ω | See Figure 6-1 | ½ VOD1 or 2(3) | V | ||
| RL = 54 Ω | See Figure 6-1 | 1.5 | 2.5 | 5 | V | ||
| VOD3 | Differential output voltage | Vtest = –7 V to 12 V, | See Figure 6-2 | 1.5 | 5 | V | |
| Δ|VOD| | Change in magnitude of differential output voltage(4) | RL = 54 Ω or 100 Ω | See Figure 6-1 | ±0.2 | V | ||
| VOC | Common-mode output voltage | RL = 54 Ω or 100 Ω | See Figure 6-1 |
3 –1 |
V | ||
| Δ|VOC| | Change in magnitude of common-mode output voltage(4) | RL = 54 Ω or 100 Ω | See Figure 6-1 | ±0.2 | V | ||
| IO | Output current | Outputs disabled(6) | VO = 12 V | 1 | mA | ||
| VO = –7 V | –0.8 | ||||||
| IIH | High-level input current | VI= 2.4 V | 20 | μA | |||
| IIL | Low-level input current | VI = 0.4 V | –400 | μA | |||
| IOS | Short-circuit output current(5) | VO = –4 V | SN65ALS176 | –250 | mA | ||
| VO = –6 V | SN75ALS176 | –250 | |||||
| VO = 0 | –150 | ||||||
| VO = VCC | 250 | ||||||
| VO = 8 V | 250 | ||||||
| ICC | Supply current | No load | Outputs enabled | 23 | 30 | mA | |
| Outputs disabled | 19 | 26 | |||||